IESNA:LM-63-2002
[TEST]P1056216
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H795D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2257
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1133.1 1124.8 1119.7 1111.4 1100.6 1085.6 1068.1 1048 1025.5 1000.5
973 943 911.3 878.8 843.8 807.9 771.2 733.7 694.5 654.5
612 571.1 529.4 487.8 445.2 402.7 359.4 313.5 270.1 229.3
185.1 145.9 108.4 73.4 41.7 15 0
1133.1 1138.1 1132.3 1119.7 1102.2 1081.4 1056.4 1028.9 999.7 967.2
933 896.3 857.9 818.8 777.9 735.4 692.9 649.5 606.1 562
517.8 472.7 428.6 384.4 341 298.5 256.8 216.8 176.8 140.1
112.6 88.4 65.9 45.9 28.3 13.3 0
1133.1 1128.1 1117.2 1096.4 1071.4 1043.9 1011.4 975.5 937.2 895.5
852.1 805.4 757.9 709.5 661.2 612 564.5 517.8 472.7 426.9
383.5 341.8 301 263.5 225.1 196.8 172.6 150.9 129.2 109.2
90 72.5 55.9 40 25.8 12.5 0
1133.1 1129.8 1111.4 1085.6 1055.5 1021.4 983.8 940.5 892.1 842.1
790.4 737.9 685.4 632.8 581.1 531.1 481.1 434.4 391 350.2
310.2 271 242.6 220.1 196.8 174.3 153.4 135.1 116.7 99.2
82.5 67.5 51.7 37.5 24.2 10.8 0
1133.1 1131.4 1116.4 1090.6 1058 1023 980.5 933.8 884.6 831.3
775.4 718.7 665.3 612 560.3 509.4 463.6 418.6 376 336
295.2 263.5 239.3 216.8 193.4 172.6 152.6 134.2 116.7 99.2
83.4 67.5 52.5 37.5 24.2 11.7 0
